Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 8.02 (24) 1.250
Part #:0250-56777
Catalog #:HERA35AS 8.02 (24) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 218.2 | Input Diameter (in): | 0.749 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Series Code: | HERA35 | Output Diameter (in): | 1.250 in |
| Input HP: | 4.23 | Ratio: | 8.02:1 |
| Product Line: | HERA | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.23 |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Gear Drive SIze: | HERA35 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 7.5:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798809038 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

