Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 19.93 (24) 1.250
Part #:0250-56780
Catalog #:HERA35AS 19.93 (24) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 87.8 | Service Factor: | 1 |
| Product Line: | HERA | Style: | AS |
| Input Diameter (in): | 0.749 in | Input HP: | 1.7 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.250 in |
| Series Code: | HERA35 | Ratio: | 19.93:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.7 |
| Housing Length (in): | 7.19 in | Housing Width (in): | 5.5 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Center Distance (in): | 2.509 in | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | HERA35 | Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798809069 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

