Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 8.02 (24) 1.438
Part #:0250-56785
Catalog #:HERA35AS 8.02 (24) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Ratio: | 8.02:1 |
| Product Line: | HERA | Series Code: | HERA35 |
| Service Factor: | 1 | Input Diameter (in): | 0.749 in |
| Input HP: | 4.23 | Product Type: | RIGHT ANGLE |
| Output RPM: | 218.2 | Output Diameter (in): | 1.438 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.23 |
| Mounting Type: | AS | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Material: | Cast iron |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | HERA35 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798809113 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

