Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 11.42 (24) 1.438
Part #:0250-56786
Catalog #:HERA35AS 11.42 (24) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 11.42:1 |
| Input HP: | 2.97 | Series Code: | HERA35 |
| Product Line: | HERA | Style: | AS |
| Input Diameter (in): | 0.749 in | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output RPM: | 153.2 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.97 |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Mounting Type: | AS | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | HERA35 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 10:1 |
| Center Distance (in): | 2.509 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798809120 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

