Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 58.33 (24) 1.438
Part #:0250-56792
Catalog #:HERA35AS 58.33 (24) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA35 |
| Style: | AS | Output Diameter (in): | 1.438 in |
| Output RPM: | 30 | Ratio: | 58.33:1 |
| Input Diameter (in): | 0.749 in | Service Factor: | 1 |
| Input HP: | 0.58 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.58 |
| Reduction: | Double | Mounting Type: | AS |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 60:1 | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA35 |
| Center Distance (in): | 2.509 in | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798809182 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

