Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 11.42 QLBUSH REQD 1.438
Part #:0250-60660
Catalog #:HERA35ES 11.42 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 11.42:1 | Style: | ES |
| Output Diameter (in): | 1.438 in | Output RPM: | 153.2 |
| Series Code: | HERA35 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input HP: | 2.97 |
| Product Line: | HERA | Input Style: | C-Face Quill-QLBUSH REQD |
| Input HP @ 1750 RPM: | 2.97 | Mounting Type: | ES |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Length Through Bore (in): | 5.5 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Gear Drive SIze: | HERA35 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Housing Material: | Cast iron | Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662961033581 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

