Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 28.01 QLBUSH REQD 1.438
Part #:0250-60707
Catalog #:HERA45ES 28.01 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA45 | Output RPM: | 62.5 |
| Style: | ES | Output Diameter (in): | 1.438 in |
| Ratio: | 28.01:1 | Input HP: | 2.86 |
| Product Line: | HERA | Input HP @ 1750 RPM: | 2.86 |
| Input Style: | C-Face Quill-QLBUSH REQD | Housing Width (in): | 6.25 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Length Through Bore (in): | 6.25 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Housing Material: | Cast iron | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA45 |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Nominal Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961033710 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

