Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 39.98 QLBUSH REQD 1.438
Part #:0250-60708
Catalog #:HERA45ES 39.98 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 43.8 |
| Product Line: | HERA | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input HP: | 2.01 |
| Style: | ES | Series Code: | HERA45 |
| Ratio: | 39.98:1 | Input Style: | C-Face Quill-QLBUSH REQD |
| Input HP @ 1750 RPM: | 2.01 | Housing Width (in): | 6.25 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Length Through Bore (in): | 6.25 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Center Distance (in): | 3.263 in | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 40:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662961033727 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

