Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 59.79 QLBUSH REQD 1.438
Part #:0250-60710
Catalog #:HERA45ES 59.79 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Product Line: | HERA |
| Style: | ES | Ratio: | 59.79:1 |
| Product Type: | RIGHT ANGLE | Input HP: | 1.34 |
| Output RPM: | 29.3 | Input HP @ 1750 RPM: | 1.34 |
| Input Style: | C-Face Quill-QLBUSH REQD | Reduction: | Double |
| Mounting Type: | ES | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Length Through Bore (in): | 6.25 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA45 |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662961033741 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

