Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, MTG B-BASE 26
Part #:0259-00082
Catalog #:HERA45 KIT, MTG B-BASE 26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 7.12 in | For Use With Reducer(s) Size: | HERA45 |
| Material Type: | Cast Iron | Service Factor: | 1 |
| Mounting Type: | Bottom | Overall Width (in): | 4.44 in |
| Bolt Center-to-Center Width (in): | 3.38 in | Bolt Center-to-Center Length (in): | 6.38 in |
| Overall Height (in): | 0.44 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 2.938 in | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798738048 | Weight: | 2.34 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 4.00 IN |

