Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, MTG T-BASE 26
Part #:0259-00085
Catalog #:HERA45 KIT, MTG T-BASE 26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA45 | Overall Length (in): | 9.25 in |
| Material Type: | Cast Iron | Service Factor: | 1 |
| Mounting Type: | Bottom | Overall Height (in): | 1.2 in |
| Bolt Center-to-Center Length (in): | 8 in | Bolt Center-to-Center Width (in): | 5.25 in |
| Overall Width (in): | 6.5 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 3.688 in | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798738079 | Weight: | 7.20 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.00 IN |

