Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, MTG F-FLANGE 30
Part #:0259-00090
Catalog #:HERA45 KIT, MTG F-FLANGE 30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Cast Iron | For Use With Reducer(s) Size: | HERA45 |
| Service Factor: | 1 | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662798738123 | Weight: | 4.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

