Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, PLUG-IN SHAFT 30 DBL
Part #:0259-00096
Catalog #:HERA45 KIT, PLUG-IN SHAFT 30 DBL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA45 | Shaft Diameter (in): | 1.25 in |
| Material Type: | Steel | Overall Length (in): | 13.5 in |
| Service Factor: | 1 | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798738161 | Weight: | 7.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 4.00 IN |

