Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, PLUG-IN SHAFT 32 DBL
Part #:0259-00098
Catalog #:HERA45 KIT, PLUG-IN SHAFT 32 DBL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Diameter (in): | 1.375 in | For Use With Reducer(s) Size: | HERA45 |
| Material Type: | Steel | Overall Length (in): | 14.12 in |
| Service Factor: | 1 | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662798738178 | Weight: | 5.15 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 2.00 IN |

