Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, PLUG-IN SHAFT 32 SGL
Part #:0259-00099
Catalog #:HERA45 KIT, PLUG-IN SHAFT 32 SGL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA45 | Shaft Diameter (in): | 1.375 in |
| Overall Length (in): | 10.51 in | Material Type: | Steel |
| Service Factor: | 1 | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798738246 | Weight: | 5.50 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 2.00 IN |

