Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55 KIT, MTG T-BASE 42
Part #:0259-00116
Catalog #:HERA55 KIT, MTG T-BASE 42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Cast Iron | Overall Length (in): | 13.25 in |
| For Use With Reducer(s) Size: | HERA55 | Service Factor: | 1 |
| Mounting Type: | Bottom | Overall Width (in): | 9.75 in |
| Overall Height (in): | 1.9 in | Bolt Center-to-Center Length (in): | 11.13 in |
| Bolt Center-to-Center Width (in): | 7.63 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 5.438 in | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662798748597 | Weight: | 22.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 4.00 IN |

