Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35 KIT, MTG T-BASE 24
Part #:0259-00134
Catalog #:HERA35 KIT, MTG T-BASE 24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 8.38 in | Material Type: | Cast Iron/ Steel |
| For Use With Reducer(s) Size: | HERA35 | Service Factor: | 1 |
| Mounting Type: | Bottom | Bolt Center-to-Center Length (in): | 7.06 in |
| Overall Height (in): | 1.188 in | Overall Width (in): | 6.19 in |
| Bolt Center-to-Center Width (in): | 4.88 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 3.25 in | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798811406 | Weight: | 6.70 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.00 IN |

