Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35 KIT, PLUG-IN SHAFT 18 DBL
Part #:0259-00135
Catalog #:HERA35 KIT, PLUG-IN SHAFT 18 DBL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA35 | Overall Length (in): | 8.62 in |
| Shaft Diameter (in): | 0.875 in | Material Type: | Steel |
| Service Factor: | 1 | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798811420 | Weight: | 3.95 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.00 IN |

