Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35 KIT, PLUG-IN SHAFT 18 SGL
Part #:0259-00136
Catalog #:HERA35 KIT, PLUG-IN SHAFT 18 SGL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Steel | For Use With Reducer(s) Size: | HERA35 |
| Shaft Diameter (in): | 0.875 in | Overall Length (in): | 7.28 in |
| Service Factor: | 1 | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798811444 | Weight: | 3.80 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.00 IN |

