Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35 KIT, PLUG-IN SHAFT 21 DBL
Part #:0259-00137
Catalog #:HERA35 KIT, PLUG-IN SHAFT 21 DBL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Diameter (in): | 1 in | Overall Length (in): | 9.38 in |
| For Use With Reducer(s) Size: | HERA35 | Material Type: | Steel |
| Service Factor: | 1 | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662798811468 | Weight: | 2.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 4.00 IN |

