Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35 KIT, PLUG-IN SHAFT 21 SGL
Part #:0259-00138
Catalog #:HERA35 KIT, PLUG-IN SHAFT 21 SGL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Diameter (in): | 1 in | Material Type: | Steel |
| For Use With Reducer(s) Size: | HERA35 | Overall Length (in): | 7.66 in |
| Service Factor: | 1 | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798811482 | Weight: | 4.40 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.00 IN |

