Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35 KIT, PLUG-IN SHAFT 24 DBL
Part #:0259-00139
Catalog #:HERA35 KIT, PLUG-IN SHAFT 24 DBL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Diameter (in): | 1.125 in | Material Type: | Steel |
| Overall Length (in): | 10.28 in | For Use With Reducer(s) Size: | HERA35 |
| Service Factor: | 1 | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662798811505 | Weight: | 5.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.00 IN |

