Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35 KIT, PLUG-IN SHAFT 24 SGL
Part #:0259-00140
Catalog #:HERA35 KIT, PLUG-IN SHAFT 24 SGL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA35 | Shaft Diameter (in): | 1.125 in |
| Overall Length (in): | 8.11 in | Material Type: | Steel |
| Service Factor: | 1 | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662798811529 | Weight: | 4.00 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.00 IN |

