Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75 KIT, MTG T-BASE 42
Part #:0259-00151
Catalog #:HERA75 KIT, MTG T-BASE 42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 13.25 in | For Use With Reducer(s) Size: | HERA75 |
| Material Type: | Cast Iron | Service Factor: | 1 |
| Mounting Type: | Bottom | Bolt Center-to-Center Length (in): | 11.13 in |
| Bolt Center-to-Center Width (in): | 7.63 in | Overall Width (in): | 9.75 in |
| Overall Height (in): | 1 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 5.438 in | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798786865 | Weight: | 27.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 3.00 IN |

