Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, BUSHING OUTPUT .750
Part #:0259-00178
Catalog #:HERA45 KIT, BUSHING OUTPUT .750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 5.5 in | For Use With Reducer(s) Size: | HERA35, HERA45 |
| Material Type: | Steel | Service Factor: | 1 |
| Product Type: | Helical Hypoid | Length Through Bore (in): | 5.5 in |
| Outside Diameter (in): | 1.438 in | Bushing Type: | Output Bushing |
| Includes: | Keys and Set Screws | Bore Size (in): | 2 in |
| Minimum Keyway Size: | 3/8 -1/4 | Keyway Size: | 3/8 -1/4 STEP x 3 |
| Housing Material: | Cast iron | Accessory Type: | HERA |
General Specifications
| UPC: | 662961820815 | Weight: | 2.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.00 IN |

