Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, BUSHING OUTPUT 1.125
Part #:0259-00181
Catalog #:HERA45 KIT, BUSHING OUTPUT 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Steel | Overall Length (in): | 5.5 in |
| For Use With Reducer(s) Size: | HERA35, HERA45 | Product Type: | Helical Hypoid |
| Service Factor: | 1 | Minimum Keyway Size: | 3/8 -1/4 |
| Bore Size (in): | 1.125 in | Bushing Type: | Output Bushing |
| Keyway Size: | 3/8 -1/4 STEP x 3 | Includes: | Keys and Set Screws |
| Outside Diameter (in): | 1.438 in | Length Through Bore (in): | 5.5 in |
| Housing Material: | Cast iron | Accessory Type: | HERA |
General Specifications
| UPC: | 662961820846 | Weight: | 2.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.00 IN |

