Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, BUSHING OUTPUT 1.250
Part #:0259-00183
Catalog #:HERA45 KIT, BUSHING OUTPUT 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 5.5 in | Material Type: | Steel |
| For Use With Reducer(s) Size: | HERA35, HERA45 | Service Factor: | 1 |
| Product Type: | Helical Hypoid | Minimum Keyway Size: | 3/8 -1/4 |
| Length Through Bore (in): | 5.5 in | Includes: | Keys and Set Screws |
| Bushing Type: | Output Bushing | Bore Size (in): | 1.25 in |
| Keyway Size: | 3/8 -1/4 STEP x 3 | Outside Diameter (in): | 1.438 in |
| Housing Material: | Cast iron | Accessory Type: | HERA |
General Specifications
| UPC: | 662961821454 | Weight: | 1.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.00 IN |

