Hub City Stainless Steel HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HL10SS KIT, HUBLOC 1.250
Part #:HL10SS104K
Catalog #:HL10SS KIT, HUBLOC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Stainless Steel | For Use With Reducer(s) Size: | SSHERA35*K, SSHERA45*K, SSHB2043*K |
| Overall Length (in): | 1.14 in | Service Factor: | 1 |
| Product Type: | Helical Hypoid | Bore Size (in): | 1.25 in |
| Bushing Type: | Keyless Bushing | Length Through Bore (in): | 1.14 in |
| Includes: | Two Bushings, Mounting Hardware and HubCap Covers | Outside Diameter (in): | 3.23 in |
| Housing Material: | Cast iron | Accessory Type: | HERA |
General Specifications
| UPC: | 662961812438 | Weight: | 6.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN |

