Hub City Stainless Steel HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HL40SS KIT, HUBLOC 2.000
Part #:HL40SS200K
Catalog #:HL40SS KIT, HUBLOC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Stainless Steel | Overall Length (in): | 1.14 in |
| For Use With Reducer(s) Size: | SSHB2073*K | Product Type: | Helical Hypoid |
| Service Factor: | 1 | Bushing Type: | Keyless Bushing |
| Length Through Bore (in): | 1.14 in | Outside Diameter (in): | 4.02 in |
| Bore Size (in): | 2 in | Includes: | Two Bushings, Mounting Hardware and HubCap Covers |
| Accessory Type: | HERA | Housing Material: | Cast iron |
General Specifications
| UPC: | 662961824615 | Weight: | 10.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN |

