Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 8.02 56C .875
Part #:0250-56809
Catalog #:SSHERA35ES 8.02 56C .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | HERA | Series Code: | HERA35 |
| Output Diameter (in): | .875 in | Style: | ES |
| Input HP: | 4.23 | Ratio: | 8.02:1 |
| Input Diameter (in): | 0.626 in | Output RPM: | 218.2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.23 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Gear Drive SIze: | SSHERA35 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798939803 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

