Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 43.53 56C 1.000
Part #:0250-56822
Catalog #:SSHERA35ES 43.53 56C 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.78 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Style: | ES | Ratio: | 43.53:1 |
| Output RPM: | 40.2 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA35 | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.78 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Housing Width (in): | 6 in | Housing Height (in): | 5.93 in |
| Reduction: | Double | Mounting Type: | ES |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 40:1 |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA35 | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
General Specifications
| UPC: | 662798939933 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

