Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 15.60 56C 1.125
Part #:0250-56827
Catalog #:SSHERA35ES 15.60 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.18 | Product Line: | HERA |
| Output Diameter (in): | 1.125 in | Output RPM: | 112.2 |
| Input Diameter (in): | 0.626 in | Series Code: | HERA35 |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 15.60:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.18 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Mounting Type: | ES | Housing Width (in): | 6 in |
| Housing Height (in): | 5.93 in | Reduction: | Double |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA35 |
General Specifications
| UPC: | 662798939988 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

