Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 15.60 56C 1.188
Part #:0250-56835
Catalog #:SSHERA35ES 15.60 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Product Line: | HERA |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Input HP: | 2.18 | Output RPM: | 112.2 |
| Output Diameter (in): | 1.188 in | Ratio: | 15.60:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.18 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Length (in): | 7.2 in | Reduction: | Double |
| Housing Width (in): | 6 in | Housing Height (in): | 5.93 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | SSHERA35 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 15:1 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798940069 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

