Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 8.02 56C 1.250
Part #:0250-56841
Catalog #:SSHERA35ES 8.02 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 218.2 | Input Diameter (in): | 0.626 in |
| Product Line: | HERA | Series Code: | HERA35 |
| Ratio: | 8.02:1 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Style: | ES |
| Product Type: | RIGHT ANGLE | Input HP: | 4.23 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.23 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Housing Height (in): | 5.93 in | Mounting Type: | ES |
| Housing Length (in): | 7.2 in | Reduction: | Double |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Nominal Ratio: | 7.5:1 | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | SSHERA35 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798940120 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

