Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 58.33 56C 1.438
Part #:0250-56856
Catalog #:SSHERA35ES 58.33 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Style: | ES |
| Output Diameter (in): | 1.438 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Service Factor: | 1 |
| Ratio: | 58.33:1 | Input Diameter (in): | 0.626 in |
| Output RPM: | 30 | Input HP: | 0.58 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.58 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Reduction: | Double | Mounting Type: | ES |
| Housing Length (in): | 7.2 in | Housing Height (in): | 5.93 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Gear Drive SIze: | SSHERA35 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Nominal Ratio: | 60:1 |
| Housing Material: | Stainless Steel | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798940274 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

