Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 8.02 143TC 1.000
Part #:0250-56873
Catalog #:SSHERA35ES 8.02 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Style: | ES | Series Code: | HERA35 |
| Output Diameter (in): | 1.000 in | Output RPM: | 218.2 |
| Ratio: | 8.02:1 | Service Factor: | 1 |
| Input HP: | 4.23 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Housing Width (in): | 6 in | Reduction: | Double |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Nominal Ratio: | 7.5:1 | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Gear Drive SIze: | SSHERA35 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798940441 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

