Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 19.93 143TC 1.125
Part #:0250-56884
Catalog #:SSHERA35ES 19.93 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 19.93:1 | Output Diameter (in): | 1.125 in |
| Style: | ES | Output RPM: | 87.8 |
| Input HP: | 1.7 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input Diameter (in): | 0.876 in | Series Code: | HERA35 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.7 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Width (in): | 6 in | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 20:1 | Gear Drive SIze: | SSHERA35 |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798940557 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

