Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 58.33 143TC 1.125
Part #:0250-56888
Catalog #:SSHERA35ES 58.33 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Product Type: | RIGHT ANGLE |
| Style: | ES | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Input HP: | 0.58 |
| Output RPM: | 30 | Product Line: | HERA |
| Ratio: | 58.33:1 | Input Diameter (in): | 0.876 in |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Housing Height (in): | 5.93 in | Reduction: | Double |
| Mounting Type: | ES | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Nominal Ratio: | 60:1 |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA35 |
| Center Distance (in): | 2.509 in | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
General Specifications
| UPC: | 662798940595 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

