Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 8.02 143TC 1.188
Part #:0250-56889
Catalog #:SSHERA35ES 8.02 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Style: | ES |
| Output RPM: | 218.2 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.876 in |
| Ratio: | 8.02:1 | Output Diameter (in): | 1.188 in |
| Input HP: | 4.23 | Series Code: | HERA35 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.23 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Reduction: | Double | Housing Height (in): | 5.93 in |
| Housing Length (in): | 7.2 in | Mounting Type: | ES |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | SSHERA35 | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798940601 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

