Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 29.10 143TC 1.188
Part #:0250-56893
Catalog #:SSHERA35ES 29.10 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 29.10:1 | Style: | ES |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Output Diameter (in): | 1.188 in | Series Code: | HERA35 |
| Input HP: | 1.17 | Output RPM: | 60.1 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.17 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Length (in): | 7.2 in | Housing Height (in): | 5.93 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Nominal Ratio: | 30:1 |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA35 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
General Specifications
| UPC: | 662798940649 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

