Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 52.50 56C 1.438
Part #:0250-56967
Catalog #:SSHERA35PS 52.50 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.65 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.626 in | Output Diameter (in): | 1.438 in |
| Ratio: | 52.50:1 | Style: | PS |
| Series Code: | HERA35 | Service Factor: | 1 |
| Output RPM: | 33.3 | Product Line: | HERA |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 0.65 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Mounting Type: | PS | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Nominal Ratio: | 50:1 |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | SSHERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798941387 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

