Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 52.50 143TC .875
Part #:0250-56983
Catalog #:SSHERA35PS 52.50 143TC .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Product Type: | RIGHT ANGLE | Input HP: | 0.65 |
| Output Diameter (in): | .875 in | Service Factor: | 1 |
| Ratio: | 52.50:1 | Style: | PS |
| Output RPM: | 33.3 | Series Code: | HERA35 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 0.65 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Reduction: | Double | Housing Height (in): | 5.93 in |
| Housing Width (in): | 6 in | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Nominal Ratio: | 50:1 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | SSHERA35 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
General Specifications
| UPC: | 662798941547 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

