Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 8.02 143TC 1.188
Part #:0250-57001
Catalog #:SSHERA35PS 8.02 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Series Code: | HERA35 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.188 in |
| Input HP: | 4.23 | Service Factor: | 1 |
| Output RPM: | 218.2 | Input Diameter (in): | 0.876 in |
| Product Line: | HERA | Ratio: | 8.02:1 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Housing Width (in): | 6 in | Reduction: | Double |
| Housing Length (in): | 7.2 in | Housing Height (in): | 5.93 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Gear Drive SIze: | SSHERA35 |
| Housing Material: | Stainless Steel | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798941721 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

