Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 58.33 143TC 1.188
Part #:0250-57008
Catalog #:SSHERA35PS 58.33 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Output RPM: | 30 |
| Product Type: | RIGHT ANGLE | Ratio: | 58.33:1 |
| Input Diameter (in): | 0.876 in | Input HP: | 0.58 |
| Series Code: | HERA35 | Style: | PS |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Housing Length (in): | 7.2 in | Housing Height (in): | 5.93 in |
| Housing Width (in): | 6 in | Reduction: | Double |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Nominal Ratio: | 60:1 | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | SSHERA35 |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798941790 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

