Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 15.60 143TC 1.250
Part #:0250-57011
Catalog #:SSHERA35PS 15.60 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Series Code: | HERA35 |
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Ratio: | 15.60:1 | Input HP: | 2.18 |
| Product Line: | HERA | Output RPM: | 112.2 |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.18 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Housing Height (in): | 5.93 in | Reduction: | Double |
| Housing Length (in): | 7.2 in | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Gear Drive SIze: | SSHERA35 |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798941820 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

