Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 11.42 143TC 1.438
Part #:0250-57018
Catalog #:SSHERA35PS 11.42 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 153.2 |
| Ratio: | 11.42:1 | Series Code: | HERA35 |
| Output Diameter (in): | 1.438 in | Style: | PS |
| Product Type: | RIGHT ANGLE | Input HP: | 2.97 |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.97 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Housing Length (in): | 7.2 in | Housing Width (in): | 6 in |
| Reduction: | Double | Housing Height (in): | 5.93 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | SSHERA35 | Center Distance (in): | 2.509 in |
| Housing Material: | Stainless Steel | Nominal Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798941899 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

