Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 8.02 (18) .750
Part #:0250-57025
Catalog #:SSHERA35AS 8.02 (18) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.624 in |
| Style: | AS | Input HP: | 4.23 |
| Product Type: | RIGHT ANGLE | Output RPM: | 218.2 |
| Product Line: | HERA | Ratio: | 8.02:1 |
| Series Code: | HERA35 | Output Diameter (in): | .750 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.23 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Height (in): | 5.93 in | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | SSHERA35 |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798941967 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

