Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 19.93 (18) .750
Part #:0250-57028
Catalog #:SSHERA35AS 19.93 (18) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 87.8 | Input Diameter (in): | 0.624 in |
| Product Line: | HERA | Output Diameter (in): | .750 in |
| Ratio: | 19.93:1 | Input HP: | 1.7 |
| Style: | AS | Service Factor: | 1 |
| Series Code: | HERA35 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.7 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Housing Height (in): | 5.93 in | Reduction: | Double |
| Housing Width (in): | 6 in | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | SSHERA35 |
General Specifications
| UPC: | 662798941998 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

