Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 15.60 (18) 1.125
Part #:0250-57051
Catalog #:SSHERA35AS 15.60 (18) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.624 in |
| Ratio: | 15.60:1 | Product Type: | RIGHT ANGLE |
| Style: | AS | Input HP: | 2.18 |
| Output RPM: | 112.2 | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Length (in): | 7.2 in | Housing Height (in): | 5.93 in |
| Length Through Bore (in): | 6 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA35 | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 15:1 |
| Center Distance (in): | 2.509 in | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798942223 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

