Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 29.10 (18) 1.250
Part #:0250-57069
Catalog #:SSHERA35AS 29.10 (18) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 60.1 | Ratio: | 29.10:1 |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Input HP: | 1.17 |
| Product Line: | HERA | Input Diameter (in): | 0.624 in |
| Output Diameter (in): | 1.250 in | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 1.17 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Mounting Type: | AS | Reduction: | Double |
| Length Through Bore (in): | 6 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 30:1 | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | SSHERA35 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
General Specifications
| UPC: | 662798942407 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

